Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Sensor/actuator cable - SAC-5P-M12MS/ 5,0-PUR SH5A VA
Sensor/actuator cable - SAC-5P-M12MS/ 5,0-PUR SH5A VA
1410046
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021, shielded
Where Can I Buy This Item?
Product Details
Technical Data
Electrical properties
Nominal voltage U
N
48 V AC
60 V DC
Cable / line
Cable weight
36 kg/km
UL AWM Style
20549 / 10493 (80°C/300 V)
Number of positions
4
Shielded
yes
Cable type
PUR halogen-free black [PUR]
Conductor structure signal line
42x 0.10 mm
AWG signal line
22
Conductor cross section
4x 0.34 mm² (Signal line)
Wire diameter incl. insulation
1.27 mm ±0.02 mm (Signal line)
External cable diameter
4.95 mm ±0.2 mm
Outer sheath, material
PUR
External sheath, color
black-gray RAL 7021
Conductor material
Bare Cu litz wires
Material wire insulation
PP
Single wire, color
brown, white, blue, black
Thickness, insulation
≥ 0.21 mm
Thickness, outer sheath
approx. 0.5 mm
Overall twist
4 wires, twisted
Optical shield covering
80 %
Max. conductor resistance
max. 58 Ω/km (at 20 °C)
Insulation resistance
≥ 100 GΩ*km (at 20 °C)
Wave impedance
≥ 62 Ω (f = 10 MHz)
Cable capacity
≤ 80 pF/m (Conductor-Conductor)
≤ 135 pF/m (Wire/shield)
Nominal voltage, cable
≤ 300 V
Test voltage
≥ 3000 V
Minimum bending radius, fixed installation
5 x D
Minimum bending radius, flexible installation
10 x D
Max. bending cycles
10000000
Halogen-free
in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance
in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil
in accordance with DIN EN 60811-2-1
Other resistance
Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
abrasion-resistant
Special properties
Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Low adhesion surface
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Commercial Data
Item number
1410046
Packing unit
1 pc
Minimum order quantity
50 pc
Note
Made to Order (non-returnable)
Product Key
BF1CDA
GTIN
4046356888110
Weight per Piece (including packing)
194,9 g
Weight per Piece (excluding packing)
194,9 g
Customs tariff number
85444290
Country of origin
PL
Classifications
ECLASS
ECLASS-9.0
27060311
ECLASS-10.0.1
27060311
ECLASS-11.0
27060311
ETIM
ETIM 8.0
EC001855
UNSPSC
UNSPSC 21.0
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values