Sensor/actuator cable - SAC-5P- 1,5-802/M12FS 1454419

Sensor/actuator cable, 5-position, PUR halogen-free, resistant to welding sparks, highly flexible, gray RAL 7001, free cable end, on Socket straight M12, coding: A, cable length: 1.5 m, for robots and drag chains


Product Details




Number of positions 5
Application Robots and drag chains
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP65
IP67
IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 90 °C (cable, fixed installation)
-30 °C ... 90 °C (cable, flexible installation)
to 120 °C (for 3000 h)
to 80 °C (in acc. with UL)

Insertion/withdrawal cycles ≥ 100
Header 1
Type free cable end
Head 2
Type Socket, straight

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Status display No
Status display present No

Cable length 1.5 m
Note Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments.
Shielded no
UL AWM Style 20549
Cable structure
Cable abbreviation LiF9Y11Y
Cable type PUR halogen-free highly flexible resistant to welding sparks gray 5th conductor green/yellow
Cable type (abbreviation) 802
External cable diameter 5.1 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Wire diameter incl. insulation 1.3 mm ±0.05 mm (Signal line)
Single wire, color Black, brown, blue, white, green/yellow
Overall twist 5 wires around filler to the core
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 1200 V
Conductor resistance approx. 53 Ω/km
Cable insulation resistance ≥ 20 MΩ*km
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 5 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 7,5 x D
Traversing path 5 m
Traversing rate 3.3 m/s
Acceleration 5 m/s²
Number of bending cycles 15000000
Traversing path 0.9 m
Traversing rate 5 m/s
Acceleration 30 m/s²
Torsion force ± 360 °/m (1 000 000 torsion cycles)
Ambient conditions
Halogen-free The cable is halogen-free
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
Other resistance Highly resistant to acids, alkaline solutions and solvents
Silicone-free
Special properties Cable jacket is welding spark-resistant, recyclable, matt, low-adhesion, abrasion-resistant, flame-retardant, and self-extinguishing
Free from silicone and cadmium
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
UL AWM Style 20549
Cable type PUR halogen-free highly flexible resistant to welding sparks gray 5th conductor green/yellow 802
Single wire, color Black, brown, blue, white, green/yellow
External sheath, color gray RAL 7001
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Outer sheath, material PUR
Nominal voltage, cable 300 V
Test voltage 1200 V
Flame resistance in accordance with UL 758/1581 FT2
Cable structure
Cable type PUR highly-flexible gray 5th PE conductor
External cable diameter 5.10 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Conductor structure signal line 42x 0.10 mm
Ambient conditions
Ambient temperature (operation) -30 °C ... 90 °C (cable, flexible installation)
-40 °C ... 90 °C (cable, fixed installation)

Standards/specifications IEC 61076-2-101


Order Key 1454419
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 021
Catalog Page Page 203 (C-2-2019)
GTIN 4046356578042
Weight per Piece (including packing) 63,6 GRM
Weight per Piece (excluding packing) 63,0 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

EAC-RoHS

EAC

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Easy and safe: 100% electrically tested plug-in components
Flexible: cable supports a high degree of torsion and bending
Reliable solution for the body shop as cable is resistant to welding sparks