Sensor/actuator cable - SAC-4P-60,0-280/M12FR-2L
1410429

Sensor/actuator cable, 4-position, PUR halogen-free, gray RAL 7001, free cable end, on Socket angled M12, cable length: 60 m


Product Details




Number of positions 4
No. of cable outlets 1

Nominal voltage UN 24 V DC

Status display 2 LEDs
Status display present yes

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12

Cable length 60 m
Cable weight 30 kg/km
Number of positions 4
Shielded no
Cable type PUR halogen-free gray [280]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Wire diameter incl. insulation 1.27 mm ±0.02 mm
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color gray RAL 7001
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.8 mm (Outer cable sheath)
Overall twist 4 wires, twisted
Length of twist, overall twist 49.5 mm
Max. conductor resistance max. 58 Ω/km (at 20 °C)
Insulation resistance ≥ 100 MΩ*km
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 23.5 mm
Smallest bending radius, movable installation 47 mm
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance in accordance with DIN UL-Style 20549
in accordance with FT1 as per UL 758
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color silver-gray RAL 7001

Item number 1410429
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Product Key BF1CCA
GTIN 4046356896665
Weight per Piece (including packing) 1 819,8 g
Weight per Piece (excluding packing) 1 813,4 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311