Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Sensor/actuator cable - SAC-4P-500,0-PVC/0,34
Sensor/actuator cable - SAC-4P-500,0-PVC/0,34
1413132
Sensor/actuator cable, 4-pos., PVC, cable ring 500 m
Where Can I Buy This Item?
Product Details
Technical Data
Cable / line
Cable length
500 m
Cable weight
40 kg/km
UL AWM Style
2464 / 1729 (80°C/300 V)
Number of positions
4
Shielded
no
Cable type
PVC black [PVC]
Conductor structure signal line
19x 0.15 mm
AWG signal line
22
Conductor cross section
4x 0.34 mm² (Signal line)
Wire diameter incl. insulation
1.26 mm ±0.05 mm
External cable diameter
4.7 mm ±0.15 mm
Outer sheath, material
PVC
External sheath, color
black RAL 9005
Conductor material
Bare Cu litz wires
Material wire insulation
PVC
Single wire, color
brown, white, blue, black
Thickness, insulation
≥ 0.23 mm (Core insulation)
Thickness, outer sheath
≥ 0.76 mm
Overall twist
4 wires, twisted
Max. conductor resistance
≤ 57 Ω/km (at 20 °C)
Insulation resistance
≥ 200 MΩ*km (at 20 °C)
Nominal voltage, cable
≤ 300 V
Test voltage
≥ 3000 V
Minimum bending radius, fixed installation
5 x D
Minimum bending radius, flexible installation
10 x D
Flame resistance
As per UL-Style 2464
Resistance to oil
according to DIN EN 60811-2-1, 168 h at 60 °C
Ambient temperature (operation)
-25 °C ... 80 °C (cable, fixed installation)
-10 °C ... 80 °C (Cable, flexible installation)
Commercial Data
Item number
1413132
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Product Key
BF1LAA
GTIN
4046356987882
Weight per Piece (including packing)
19,11 g
Weight per Piece (excluding packing)
19,11 g
Customs tariff number
85444995
Country of origin
CN
Classifications
ECLASS
ECLASS-9.0
27061801
ECLASS-10.0.1
27061801
ETIM
ETIM 7.0
EC003249
UNSPSC
UNSPSC 21.0
26121604
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values