Sensor/actuator cable - SAC-4P- 3,5-731/M 8FS SS
1407951

Sensor/actuator cable, 4-position, PE-X halogen-free, black, free cable end, on Socket straight M8, cable length: 3.5 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
No. of cable outlets 1
Shielded no
Coding A - standard

Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M8

Status display No
Status display present No

Cable length 3.5 m
Cable weight 43 kg/km
Number of positions 4
Shielded no
Cable type RADOX® black [731]
Conductor structure signal line 19x 0.18 mm
AWG signal line 20
Conductor cross section 4x 0.5 mm²
Wire diameter incl. insulation 1.43 mm
External cable diameter 5 mm ±0.2 mm
Outer sheath, material PE-X
External sheath, color black
Conductor material Tin-plated Cu litz wires
Material wire insulation PE-X
Single wire, color White 1, white 2, white 3, white 4
Overall twist 4 wires, twisted
Max. conductor resistance ≤ 40.1 Ω/km
Nominal voltage, cable 600 V AC (Core-ground, U0)
1000 V AC (Core-ground, U)
≤ 720 V AC (core-ground)
≤ 1200 V AC (Core-ground, Um)
≤ 900 V DC (Core-ground, V0)
≤ 1500 V DC (core-core)
Test voltage 3500 V AC (50 Hz, 5 min.)
8400 V DC (50 Hz, 5 min.)
Minimum bending radius, fixed installation 3 x D
Minimum bending radius, flexible installation 4 x D
Halogen-free According to EN 50267-2-1
Flame resistance EN 60332-1-2
EN 50266
EN 50305, 9.1.2
NF C32-070, 2.1
NF C32-070, 2.2
UL 1685, 12 (FT4)
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01)
Resistance to oil according to IRM 902, 72 h at 100 °C
Fire protection in rail vehicles BS 6853 (Category Ia, Ib, II)
GM/RT 2130 (Category Ia, Ib, II)
EN 45545 (Risk level HL1 - HL3)
DIN 5510 (Fire protection level 1, 2, 3, 4)
NF F16-101 (Category A1, A2, B)
NF F16-101 (Class C/F1)
NFPA 130
UNI CEI 11170 (Risk level LR1 - LR4)
Other resistance Resistance to fuels according to IRM 903, 168 h at 70 °C
Ambient temperature (operation) -50 °C ... 120 °C (cable, fixed installation)
-25 °C ... 90 °C (Cable, flexible installation)
Cable structure
External cable diameter 5.00 mm
Outer sheath, material PE-X
External sheath, color black
Conductor structure signal line 19x 0.18 mm
Thickness, insulation Outer cable sheath
Single wire, color White 1, white 2, white 3, white 4
Overall twist 4 wires, twisted

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 120 °C (cable, fixed installation)
-25 °C ... 90 °C (Cable, flexible installation)

Item number 1407951
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key BF1
Product Key BF1BCA
GTIN 4046356783309
Weight per Piece (including packing) 152,6 g
Weight per Piece (excluding packing) 152,3 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values