Sensor/actuator cable - SAC-4P- 1,5-PUR/FR-3L SCO
1407778

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12 SPEEDCON, coding: A, with 3 LEDs, cable length: 1.5 m


Product Details




Product type Sensor/actuator cable
Number of positions 4
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Color Handle area transparent
Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 24 V AC
24 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Head locking type SPEEDCON
Coding A
Status indicator head 3 LEDs

Status display 3 LEDs
Status display present yes

Cable length 1.5 m
Cable weight 30 kg/km
UL AWM Style 20549 / 10493 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation 1.27 mm ±0.02 mm
External cable diameter 4.2 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.21 mm
Thickness, outer sheath approx. 0.5 mm
Overall twist 4 wires, twisted
Max. conductor resistance ≤ 58 Ω/km
Insulation resistance ≥ 1 GΩ*km
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Item number 1407778
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CCA
Catalog Page Page 44 (C-4-2013)
GTIN 4046356790314
Weight per Piece (including packing) 56,1 g
Weight per Piece (excluding packing) 56,1 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
Our standard: robust halogen-free PUR cable
Convenient: increased machine availability thanks to quick and easy diagnostics