Sensor/actuator cable - SAC-3P-M12MS/5,0-PVC/M12FS B-L 1431966

Sensor/actuator cable, 3-position, PVC, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m


Product Details




Number of positions 3
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP65
IP67
IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (cable, flexible installation)

Insertion/withdrawal cycles ≥ 100
Header 1
Type Plug straight
Head 2
Type Socket, straight

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V
Nominal current IN 4 A
Protective circuit unwired

Status display No
Status display present No

Cable length 5 m
Shielded no
UL AWM Style 2464 / 1729 (80°C/300 V)
Cable weight 40 kg/km
Cable structure
Cable abbreviation LiYY
Cable type PVC black
Cable type (abbreviation) PVC
External cable diameter 5.2 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Thickness, outer sheath ≥ 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.45 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 2500 V
Conductor resistance max. 58 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Ambient conditions
Resistance to oil According to DIN EN 60811-2-1, 168 h at 90°C
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
UL AWM Style 2464 / 1729 (80°C/300 V)
Cable type PVC black PVC
Single wire, color brown, blue, black
External sheath, color black RAL 9005
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Outer sheath, material PVC
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 2500 V
Flame resistance As per UL-Style 2464
Cable structure
Outer sheath, material PVC
External sheath, color black RAL 9005
Ambient conditions
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Standards/specifications IEC 61076-2-101


Order Key 1431966
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356506557
Weight per Piece (including packing) 214,0 GRM
Weight per Piece (excluding packing) 201,9 GRM
Customs tariff number 85444290
Country of origin PL



Your advantages

Easy and safe: 100% electrically tested plug-in components
Our PVC cable for average mechanical strain