Sensor/actuator cable - SAC-3P- 2,0-PVC/M 8FR BK OL
1409698

Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Socket angled M8, cable length: 2 m


Product Details




Product type Sensor/actuator cable
Number of positions 3
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M8

Status display No
Status display present No

Cable length 2 m
Cable weight 29 kg/km
Number of positions 3
Shielded no
Cable type PVC black [PVC]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 3x 0.25 mm² (Signal line)
Wire diameter incl. insulation 1.25 mm ±0.02 mm
External cable diameter 4.4 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, blue, black
Thickness, insulation ≥ 0.23 mm (Core insulation)
Thickness, outer sheath ≥ 0.76 mm
Overall twist 3 wires, twisted
Max. conductor resistance max. 78 Ω/km (at 20 °C)
Insulation resistance ≥ 100 MΩ*km (at 20 °C)
Nominal voltage, cable ≥ 300 V
Test voltage ≤ 3000 V
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
Cable weight 29 kg/km
Cable structure
Cable abbreviation LiYY
Cable type PVC black
Short symbol PVC
External cable diameter 4.40 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.32 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 2500 V
Conductor resistance max. 77.6 Ω/km
Cable insulation resistance ≥ 100 MΩ*km
Ambient conditions
Flame resistance As per UL-Style 2464

Degree of protection IP65
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Flame resistance As per UL-Style 2464

Item number 1409698
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1BBA
GTIN 4046356872805
Weight per Piece (including packing) 0,02 g
Weight per Piece (excluding packing) 0,02 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311