Sensor/actuator cable, 12-position, PVC, black RAL 9005, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 20 m
Number of positions | 12 |
Application | Standard |
No. of cable outlets | 1 |
Shielded | no |
Coding | A - standard |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 1.5 A |
Status display | No |
Status display present | No |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Cable gland material | Zinc die-cast, nickel-plated |
Header 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Head 2 | |
Head design | free cable end |
Cable length | 20 m |
Number of positions | 12 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 5.8 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | White-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue |
Overall twist | 12 wires twisted in layers |
Max. conductor resistance | ≤ 142 Ω/km (at 20 °C) |
Insulation resistance | > 10 MΩ*km |
Nominal voltage, cable | 250 V |
Test voltage Core/Core | 1500 V AC |
Smallest bending radius, fixed installation | 29 mm |
Smallest bending radius, movable installation | 87 mm |
Flame resistance | DIN EN 50265-2-1 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
Cable structure | |
Cable type | PVC black |
External cable diameter | 5.90 mm |
5.9 mm | |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Material wire insulation | PVC |
Single wire, color | Color-coded DIN 47100 |
Overall twist | Wires twisted in layers |
Electrical properties | |
Conductor resistance | 142 Ω/m |
Mechanical properties | |
Smallest bending radius, movable installation | 88.5 mm |
Bending cycles | |
Smallest bending radius, movable installation | 88.5 mm |
Ambient conditions | |
Ambient temperature (operation) | -5 °C ... 80 °C (Cable, flexible installation) |
-25 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Standards/specifications | IEC 61076-2-101 |
Item number | 1409033 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to Order (non-returnable) |
Product Key | BF1CGA |
GTIN | 4046356858885 |
Weight per Piece (including packing) | 22,22 g |
Weight per Piece (excluding packing) | 22,22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS-9.0 | 27060311 |
ECLASS-11.0 | 27060311 |