Sensor/actuator cable - SAC-5P-MR/ 1,15-PUR/FS SCO
1413678

Sensor/actuator cable, 3-pos., PUR, halogen-free, black gray RAL 7021, angled M12 SPEEDCON connector, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 1.15 m


Product Details




Product type Sensor/actuator cable

Nominal voltage UN 48 V AC
60 V DC

Cable weight 33 kg/km
UL AWM Style 20549
Number of positions 5
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 5x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 4.55 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black, green-yellow
Thickness, insulation approx. 0.5 mm
Max. conductor resistance max. 58 Ω/km (at 20 °C)
Insulation resistance ≥ 16 GΩ*km (at 20 °C)
Nominal voltage, cable 300 V
Test voltage 3000 V
Smallest bending radius, fixed installation 23 mm
Smallest bending radius, movable installation 46 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)

Item number 1413678
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CDA
GTIN 4055626006314
Weight per Piece (including packing) 61,68 g
Weight per Piece (excluding packing) 61,68 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311