PSR-PIP-24DC/MXF1/4X1/2X2/B
-
Safety relays
2903253
Multifunctional safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, automatically or manually monitored activation, 4 N/O contacts, 3 safety functions, 2 shutdown levels, pluggable Push-in terminal block (tool-free actuation)
Free download available.
Downloads
Product details
| Product type | Safety relays |
| Application | Emergency stop |
| Safety door | |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 3 W |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | 4 kV/basic isolation (safe isolation, reinforced insulation and 6 kV between input circuit, enabling current paths and safety circuit 1 (13/14, 23/24) and safety circuit 2 (43/44, 53/54).) |
| General | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Typical input current at UN | 125 mA (with actuated relays) |
| 55 mA (Two-channel 24 V/0 V + max. 200 mA control (message outputs 32/62) with non-actuated relays) | |
| Current consumption | typ. 5 mA (Imax/Ix inputs) |
| 20 mA (in electric torque) | |
| Voltage at input/start and feedback circuit | 24 V -15 % / +10 % (first channel: 24 V; second channel: 0 V) |
| Filter time | max. 1.5 ms (Test pulse duration; for all equivalent inputs) |
| min. 7.5 ms (Test pulse rate; for all equivalent inputs) | |
| Typical response time | 175 ms (monitored/manual start) |
| 250 ms (automatic start) | |
| Typ. starting time with Us | 250 ms (when controlled via A1) |
| Typical release time | 25 ms (when controlled via S11/I1,I3,I5 and S21/I2,I4,I6) |
| 20 ms (when controlled via A1) | |
| Concurrence | ∞ |
| Recovery time | 1 s (Availability time after activation of sensor circuit: 100ms) |
| Maximum switching frequency | 0.5 Hz |
| Protective circuit | Surge protection; Suppressor diode |
| Max. permissible overall conductor resistance | 100 Ω |
| Operating voltage display | 1 x LED (green) |
| Status display | 5 x LED (green) |
| Contact switching type | 4 enabling current paths |
| 2 semiconductor alarm outputs | |
| Contact material | AgCuNi, +0.2 ... 0.4 µm Au |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 10 V AC/DC |
| Limiting continuous current | 6 A (N/O contact) |
| max. 100 mA (Alarm output (24 V DC)) | |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 10 mA |
| Sq. Total current | 72 A2 (ITH2 = I12 + I22+ I32+ I42) |
| Interrupting rating (ohmic load) max. | 1500 VA (250 V AC, τ = 0 ms) |
| 66 W (220 V DC, τ = 0 ms) | |
| 66 W (110 V DC, τ = 0 ms) | |
| 100 W (48 V DC, τ = 0 ms) | |
| 144 W (24 V DC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
| 43 W (48 V DC, τ = 40 ms) | |
| Switching power min. | 0.1 W |
| Switching capacity (360/h cycles) | 5 A (0,1 Hz; DC13; 24 V) |
| Switching capacity (3600/h cycles) | 3 A (AC15; 230 V) |
| Output fuse | 6 A gL/gG NEOZED (N/O contact) |
| 4 A gL/gG NEOZED (for low-demand applications) |
| Connection technology | |
| pluggable | no |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Width | 22.5 mm |
| Height | 106.4 mm |
| Depth | 114.5 mm |
| Color | yellow |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 4 |
| Performance level (PL) | e (5 A DC13; 3 A AC15; 8760 cycles/year) |
| Safety data: EN 50156 | |
| Safety Integrity Level (SIL) | 3 |
| Safety data | |
| Safety Integrity Level (SIL) | 3 |
| Safety data | |
| Safety Integrity Level (SIL) | 3 |
| Safety data | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 45 °C (see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2903253 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNA |
| Product key | DNA191 |
| GTIN | 4046356730181 |
| Weight per piece (including packing) | 280,84 g |
| Weight per piece (excluding packing) | 204,88 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
3 safety functions in one device
Low housing width of only 22.5mm
No software configuration required
Also available with push-in connection
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160