PCB terminal block - ZFKDSA 1,5C-5,0-11
1706901

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 11, product range: ZFKDS(A) 1,5C, pitch: 5 mm, connection method: Spring-cage connection, conductor/PCB connection direction: 45 °, color: green, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2


Product Details




Type PC terminal block can be aligned
Product line COMBICON Terminals S
Product type Printed circuit board terminal
Number of positions 11
Pitch 5 mm
Number of rows 1

Nominal current IN 16 A
Nominal voltage UN 400 V
Pollution degree 3
Rated voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV

Connection technology
Type PC terminal block can be aligned
Nominal cross section 1.5 mm²
Conductor connection
Connection method Spring-cage connection
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1.5 mm²
Stripping length 7 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (10 - 16 µm Sn)
Metal surface soldering area (top layer) Tin (10 - 16 µm Sn)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Installed height 13 mm
Length of the solder pin 3.5 mm
Length 14.1 mm
Length of the solder pin 3.5 mm
Pin dimensions 0.7 x 0.7 mm
Hole diameter 1.1 mm
Pitch 5 mm
PCB design
Pin spacing 5.08 mm

Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV

Item number 1706901
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AALMBC
GTIN 4046356033619
Weight per Piece (including packing) 10,601 g
Weight per Piece (excluding packing) 10,601 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401


Your advantages

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Angled connection enables multi-row arrangement on the PCB
Actuation shafts that are parallel and orthogonal to the conductor axis enable flexible PCB designs
The latching on the side enables various numbers of positions to be combined
Two solder pins reduce the mechanical strain on the soldering spots