PCB terminal block - SMKDS 5/ 3-6,35 (23) BU
1706743

PCB terminal block, number of positions per row: 3, product range: SMKDS 5, pitch: 6.35 mm, screw head form: L Slotted, color: blue, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard


Product Details




Type PC terminal block can be aligned
Product type Printed circuit board terminal
Number of positions 3
Pitch 6.35 mm
Pin layout Linear pinning

Rated voltage (II/2) 1000 V
Rated voltage (III/2) 630 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 6 kV
Rated surge voltage (III/3) 6 kV

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering
Drive form screw head Slotted (L)

Color blue
Contact surface Tin Sn

Width 19.05 mm
Height 26.5 mm
Installed height 21.5 mm
Length of the solder pin 5 mm
Length 18.5 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 6.35 mm

Type of packaging packed in cardboard

Item number 1706743
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AANFDO
GTIN 4017918257545
Weight per Piece (including packing) 6,63 g
Weight per Piece (excluding packing) 6,63 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”