PCB terminal block - PTDA 2,5/ 3-5,0 MC 1RZ
1706803

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of rows: 1, number of positions per row: 3, product range: PTDA 2,5/, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Linear double pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard


Product Details




Product line COMBICON Terminals M
Product type Printed circuit board terminal
Number of positions 3
Pitch 5 mm
Number of rows 1
Pin layout Linear double pinning

Nominal current IN 24 A
Nominal voltage UN 400 V
Pollution degree 3
Rated voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV

Connection technology
Nominal cross section 2.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 2.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1 mm²
Stripping length 10 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color multi-color
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Note on application Maximum permissible outside diameter of the wire insulation ≤3.5 mm

Dimensional drawing
Pitch 5 mm
21.4 mm
Height h 19.5 mm
Installed height 16 mm
Length l 16 mm
Solder pin length P 3.5 mm
PCB design
Pin spacing 5 mm

Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed
Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-2:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
2.5 mm² / solid / > 50 N
2.5 mm² / flexible / > 50 N
Flexion test
Specification IEC 60998-2-2:2002-12
Result Test passed

Temperature-rise test
Specification IEC 60998-2-1:2002-12
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60998-1:2002-12
Insulation resistance, neighboring positions > 5 MΩ
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 2 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1706803
Packing unit 250 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAMBEA
GTIN 4046356881098
Weight per Piece (including packing) 5,37 g
Weight per Piece (excluding packing) 5,37 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440401

ETIM

ETIM 7.0 EC002643

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Potentials can be easily looped through – ideal for BUS applications
Quick and convenient testing using integrated test option
Rounded type for individual device design
Two solder pins reduce the mechanical strain on the soldering spots