PCB terminal block - MKDSN 1,5/ 7 GY H1L
1708854

PCB terminal block, number of positions per row: 7, product range: MKDSN 1,5, pitch: 5 mm, screw head form: H1L Philipps recess with slotted Torx, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard


Product Details




Type PC termination block
Product type Printed circuit board terminal
Number of positions 7
Pitch 5 mm
Pin layout Linear pinning

Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Mounting type Wave soldering Wave soldering
Drive form screw head Philipps recess with slotted Torx (H1L)

Color gray
Contact surface Tin Sn

Width 35 mm
Height 13.5 mm
Installed height 10 mm
Length of the solder pin 3.5 mm
Length 8.1 mm
Length of the solder pin 3.5 mm
Hole diameter 1.3 mm
Pitch 5 mm
PCB design
Pin spacing 5 mm

Type of packaging packed in cardboard

Item number 1708854
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AALFHC
GTIN 4055626024813
Weight per Piece (including packing) 6,277 g
Weight per Piece (excluding packing) 6,277 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440401

ETIM

ETIM 7.0 EC002643

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”