PCB terminal block - FFKDSA1/V-2,54-16 BU
1707208

PCB terminal block, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 16, number of rows: 1, number of positions per row: 16, product range: FFKDS(A) 0,5/..-V, pitch: 2.54 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, color: blue, Pin layout: Linear double pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

This product needs further products for operation. Mandatory Accessories

Product Details




Type PC terminal block can be aligned
Product line COMBICON Terminals XS
Product type Printed circuit board terminal
Number of positions 16
Pitch 2.54 mm
Number of connections 16
Number of rows 1
Number of potentials 16
Pin layout Linear double pinning

Nominal current IN 6 A
Nominal voltage UN 160 V
Pollution degree 3
Rated voltage (III/3) 63 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type PC terminal block can be aligned
Nominal cross section 0.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.14 mm² ... 0.5 mm²
Conductor cross section flexible 0.14 mm² ... 0.5 mm²
Conductor cross section AWG 26 ... 20
Stripping length 11 mm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color blue (5015)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Width 43.14 mm
Height 17 mm
Installed height 13.6 mm
Length of the solder pin 3.4 mm
Length 12.6 mm
Length of the solder pin 3.4 mm
Pin dimensions 0.5 x 0.8 mm
Hole diameter 1.1 mm
Pitch 2.54 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1990-05
Result Test passed
Pull-out test
Specification IEC 60999-1:1990-05
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 7 N
0.14 mm² / flexible / > 7 N
0.5 mm² / solid / > 30 N
0.5 mm² / flexible / > 30 N

Temperature-rise test
Specification IEC 60998-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60512-2:1985-00
Insulation resistance, neighboring positions 1012 Ω
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 63 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 1.6 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Vibration test
Specification IEC 60068-2-6:1982 + AMD 2:1985
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1707208
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Product Key AAKBBC
GTIN 4046356901888
Weight per Piece (including packing) 8,84 g
Weight per Piece (excluding packing) 7,64 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 7.0 EC002643

UNSPSC

UNSPSC 21.0 39121432

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products




Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Operation and conductor connection from one direction enable integration into front of device
Two solder pins reduce the mechanical strain on the soldering spots
The latching on the side enables various numbers of positions to be combined
Vertical connection enables multi-row arrangement on the PCB