Power supply - ITC 8113 POWER SUPPLY 2403083

Power supply unit for ITC 8113 xxx, charging station, and port replicator.


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Output
Connection method Plug connection

Width 132 mm
Height 32 mm
Depth 60 mm

Input voltage range 100 V AC ... 240 V AC
Input voltage range AC 100 V AC ... 240 V AC
AC frequency range 50 Hz ... 60 Hz

Nominal output voltage 20 V DC
Nominal output current (IN) 3 A
Output power 70 W


Order Key 2403083
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRB
Catalog Page Page 486 (C-6-2019)
GTIN 4055626238890
Weight per Piece (including packing) 1 000,0 GRM
Weight per Piece (excluding packing) 1 000,0 GRM
Customs tariff number 85044082
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values