Power cable - SAC-4P-M12MSS/ 2,0-PUR PE
1408836

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: S, on free cable end, cable length: 2 m, for AC current up to 12 A/690 V


Product Details




Product type Power cable
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded no
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 12 A
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding S
Head 2
Head design free cable end

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length 2 m
Cable weight 114 kg/km
UL AWM Style 20234 / 10492 (80°C/1000 V)
Number of positions 4
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor cross section 4x 1.5 mm²
Wire diameter incl. insulation 2.45 mm ±0.05 mm
External cable diameter 8.8 mm ±0.25 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color Black 1, black 2, black 3, green/yellow
Thickness, insulation ≥ 0.36 mm
Thickness, outer sheath approx. 1.3 mm
Overall twist 4 wires, twisted
Length of twist, overall twist 93 mm
Max. conductor resistance ≤ 13 Ω/km (at 20 °C)
Insulation resistance ≥ 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 1000 V AC
Test voltage ≥ 10000 V AC (Spark test)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 2000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
According to UL 758, 168 h at 60°C
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -50 °C ... 80 °C (cable, fixed installation)
-30 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-111

Item number 1408836
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABQ
Product Key BF1CCP
Catalog Page Page 289 (C-2-2019)
GTIN 4046356843782
Weight per Piece (including packing) 244 g
Weight per Piece (excluding packing) 240,9 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

cUL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 12 A - 16

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable