Power cable - SAC-3P-10,0-PVC/M12FRS PE
1411651

Power cable, 3-position, PVC, black, free cable end, on Socket angled M12, coding: S, cable length: 10 m, for AC current up to 16 A/230 V


Product Details




Product type Power cable
Number of positions 3
Application Power supply
No. of cable outlets 1
Shielded no
Coding S power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 230 V AC
230 V DC
Nominal current IN 16 A
Protective circuit unwired

Insertion/withdrawal cycles > 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding S

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length 10 m
Cable weight 80 kg/km
UL AWM Style 2517 (105 °C / 300 V)
Number of positions 3
Shielded no
Cable type PVC black [PVC]
Conductor cross section 3x 1.5 mm²
Wire diameter incl. insulation 2.4 mm ±0.1 mm
External cable diameter 6.8 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color black
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color black 1, black 2, green/yellow
Overall twist 3 wires, twisted
Max. conductor resistance ≤ 13.3 Ω/km (at 20 °C)
Insulation resistance ≥ 10 MΩ*km (at 20 °C)
Nominal voltage, cable 300 V AC
Test voltage 2000 V AC
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 12 x D
Flame resistance according to IEC 60332-1
According to DIN EN 60332-1-2
According to VW-1
According to FT1
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
-5 °C ... 90 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-111

Item number 1411651
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CBB
Catalog Page Page 288 (C-2-2019)
GTIN 4046356937429
Weight per Piece (including packing) 863,4 g
Weight per Piece (excluding packing) 863,4 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 12 A - 16

cUL Listed

Approval ID: FILE E 468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 12 A - 16

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against incorrect connection using special S-coding