Potiposition transducer - MCR-R-U-V
2769637

MCR potentiometer position indicator transducer, for slider position signaling on a potentiometer, input 0..100 Ω to 0..20 kΩ, output signal 0..10 V


Product Details




Color green
Housing material Polyamide PA non-reinforced

Connection method Pluggable screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 14

Dimensional drawing
Width 22.5 mm
Height 79 mm
Depth 93 mm

Potentiometer
Potentiometer resistance range 100 Ω ... 20000 Ω
Minimum use of potentiometer for ZERO/SPAN alignment 60%
Reference voltage source Can be set via control knob 1 V, 2 V, 5 V or 10 V

Signal
Output name Voltage output
Voltage output signal 0 V ... 10 V
Max. voltage output signal approx. 11 V (signalized by LED)
Load/output load voltage output ≥ 1000 Ω

Test voltage output/power supply 1 kV (50 Hz, 1 min.)
Step response (10-90%) 1 ms
Maximum temperature coefficient ≤ 0.02 %
Maximum transmission error ≤ 0.2 % (of final value)
Supply
Nominal supply voltage 24 V DC ±10 % (electrically isolated)
Supply voltage range 20 V DC ... 30 V DC
Typical current consumption 40 mA (not electrically isolated)
60 mA (electrically isolated)

Electromagnetic compatibility Conformance with EMC directive

Ambient conditions
Ambient temperature (operation) 0 °C ... 55 °C


Order Key 2769637
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 095
Catalog Page Page 299 (IF-2005)
GTIN 4017918067649
Weight per Piece (including packing) 121,0 GRM
Weight per Piece (excluding packing) 1,2 GRM
Customs tariff number 85437090
Country of origin DE