PTU 35/4X6/6X2,5 BU - Potential collective terminal
3214081

Potential collective terminal, nom. voltage: 1000 V, nominal current: 105 A, number of connections: 11, connection method: Screw connection, 1st level connection left, cross section: 1.5 mm2 - 50 mm2, Push-in connection, First level connection, interior, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue


Product details









Compatible products



Your advantages

The terminal block base is ideal for use in building installation and machine building applications
The compact design and front connection enable wiring in a confined space
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors