PCB header - MCV 1,5/ 9-GFL-3,81 P26 THR
1707777

PCB headers, color: black, contact surface: Tin, number of positions: 9, product range: MCV 1,5/..-GFL-THR, pitch: 3.81 mm, User information and design recommendations for through hole reflow technology can be found under: Downloads


Product Details




Type Component suitable for through hole reflow
Product type PCB headers
Number of positions 9
Pitch 3.81 mm
Mounting flange Threaded flange

Maximum load current 8 A (per position)
Rated voltage (II/2) 250 V
Rated voltage (III/2) 160 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material LCP
Contact surface Tin Sn

Details for soldering processes Processing using reflow processes in compliance with IEC 60068-2-58 or DIN EN 61760-1 (latest version)
Moisture Sensitive Level (MSL) = 1 according to IPC/JEDEC J-STD-020-C

Dimensional drawing
Height 9.2 mm
Installed height 12.6 mm
Length 7.25 mm
Hole diameter 1.3 mm
Pitch 3.81 mm
PCB design
Pin spacing 3.81 mm

Item number 1707777
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key 051
Product Key AABTBC
Catalog Page Page 181 (NTK-2006)
GTIN 4046356034470
Weight per Piece (including packing) 2,91 g
Weight per Piece (excluding packing) 2,556 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402