PCB header - MC 1,5/ 8-G-3,5 THT P15 R56
1711048

PCB headers, color: black, contact surface: Tin, number of positions: 8, product range: MC 1,5/..-G-THT, pitch: 3.5 mm, pin layout: Linear pinning, solder pin [P]: 1.5 mm


Product Details




Product type PCB headers
Number of positions 8
Pitch 3.5 mm
Mounting flange without
Pin layout Linear pinning

Color black
Contact surface Tin Sn

Installed height 8 mm
Length of the solder pin 1.5 mm
1.5 mm
Pitch 3.5 mm

Item number 1711048
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
Product Key AAB1GJ
GTIN 4046356079785
Weight per Piece (including packing) 2,75 g
Weight per Piece (excluding packing) 2,75 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values