Panel feed-through terminal block - HDFKV 50 GNYE 0708548

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm2 - 50 mm2, connection direction of the conductor to plug-in direction: -90 °, width: 18.8 mm, color: green-yellow


Product Details




Number of positions 1
Number of connections 2
Number of levels 1
Number of potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Nominal current IN 150 A
Nominal current IN 150 A

Plate thickness 1 mm ... 6 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color green-yellow (6021 / 1018)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Connection technology
Nominal cross section 50 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 16 mm² ... 50 mm²
Conductor cross section flexible 16 mm² ... 50 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 10 mm² ... 50 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 10 mm² ... 50 mm²
2 conductors with same cross section, solid 6 mm² ... 16 mm²
2 conductors with same cross section, flexible 10 mm² ... 16 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 6 mm² ... 16 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 6 mm² ... 10 mm²
Internal cylindrical gage B10
Stripping length 24 mm
Torque 6 Nm ... 8 Nm
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 16 mm² ... 50 mm²
Conductor cross section flexible 16 mm² ... 50 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 10 mm² ... 50 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 10 mm² ... 50 mm²
2 conductors with same cross section, solid 6 mm² ... 16 mm²
2 conductors with same cross section, flexible 10 mm² ... 16 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 6 mm² ... 16 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 6 mm² ... 10 mm²
Internal cylindrical gage B10
Stripping length 24 mm
Torque 6 Nm ... 8 Nm

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Width 18.8 mm
Height 56 mm
Pitch 18.8 mm
Plate thickness 1 mm ... 6 mm
External dimensions
Width 18.8 mm
Height_external 56 mm
Length_external 55 mm
Internal dimensions
Width_inside 18.8 mm
Height_inside 55 mm
Length_inside 35 mm

Electrical properties
Rated voltage (III/3) 690 V
Rated surge voltage (III/2) 8 kV
Pollution degree 3
Air clearances and creepage distances | 1. Insulation coordination
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm
Air clearances and creepage distances |
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm

Type of packaging packed in cardboard


Order Key 0708548
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 014
GTIN 4017918004675
Weight per Piece (including packing) 133,3 GRM
Weight per Piece (excluding packing) 133,3 GRM
Customs tariff number 85369010
Country of origin GR



CSA

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 125 A 125 A
AWG/kcmil 6 6
Min. cross section 6 mm² 6 mm²

UL Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 170 A 170 A
AWG/kcmil 6 6
Min. cross section 6 mm² 6 mm²

KEMA-KEUR

Approval Specification Data
Nominal voltage UN 690 V
Nominal current IN 150 A
AWG/kcmil 6
Max. cross section 50 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 690 V
Nominal current IN 150 A
AWG/kcmil 6
Max. cross section 50 mm²

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use