Panel feed-through terminal block - HDFK 95-F-VP TEILBE 2
0717500

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 232 A, cross section: 35 mm2 - 95 mm2, connection direction of the conductor to plug-in direction: 0 °, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 25 mm

Nominal current IN 232 A
Nominal voltage UN 630 V (metal panels 2.5 mm ... 5 mm)
Pollution degree 3
Rated voltage (III/3) 630 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system HDFK 95
Nominal cross section 95 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 35 mm² ... 95 mm²
Conductor cross section flexible 35 mm² ... 95 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 30 mm² ... 95 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 30 mm² ... 95 mm²
2 conductors with same cross section, solid 25 mm² ... 35 mm²
2 conductors with same cross section, flexible 25 mm² ... 35 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 16 mm² ... 35 mm²
Internal cylindrical gage B12
Stripping length 27 mm
Torque 15 Nm ... 20 Nm
Conductor connection interior
Connection method Cable lug connection
Connection direction of the conductor to plug-in direction 0 °
Stripping length 27 mm
Torque 15 Nm ... 20 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
• To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 25 mm

Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 2.5 mm ... 5.0 mm
Specification IEC 60947-7-1:1989-10 + AMD 1:1999-06
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 630 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 8 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Metal panel > 5.0 mm ... 6.0 mm
Specification IEC 60947-7-1:1989-10 + AMD 1:1999-06
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Air clearances and creepage distances | 3. Insulation coordination
Application Plastic panel 2.5 ... 6.0 mm
Specification IEC 60947-7-1:1989-10 + AMD 1:1999-06
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 630 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 8 mm

Item number 0717500
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Product Key AA1GAB
GTIN 4017918913793
Weight per Piece (including packing) 154,5 g
Weight per Piece (excluding packing) 154,5 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 230 A 4 - 4/0
Use group C
600 V 230 A 4 - 4/0

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds