Panel feed-through terminal block - HDFK 25I 0708289

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm2 - 35 mm2, connection direction of the conductor to plug-in direction: 0 °, color: gray


Product Details


Internal part, without current bar



Electrical properties
Rated surge voltage (III/2) 6 kV
Pollution degree 3
Rated voltage (III/3) 500 V
Short-time withstand current
Specification IEC 60947-7-1:2002-07
Temperature-rise test
Specification IEC 60947-7-1:2002-07
Requirement temperature-rise test Increase in temperature ≤ 45 K
Air clearances and creepage distances | 2․ Insulation coordination
Rated surge voltage (III/3) 6 kV
minimum creepage distance (III/3) 6.3 mm
minimum clearance value - non-homogenous field (III/3) 5.5 mm
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Specification IEC 60947-7-1:2002-07
Application Plastic panel 1.0 ... 6.0 mm
Air clearances and creepage distances | 1․ Insulation coordination
Rated surge voltage (III/3) 6 kV
minimum creepage distance (III/3) 6.3 mm
minimum clearance value - non-homogenous field (III/3) 5.5 mm
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Specification IEC 60947-7-1:2002-07
Application Metal wall 1.0 mm ... 6.0 mm

Nominal current IN 101 A
101 A

Type of packaging packed in cardboard

Glow-wire test
Temperature 960 °C
Time of exposure 30 s
Specification IEC 60695-2-11:2000-10

Dimensional drawing
Pitch 15.1 mm

Test for conductor damage and slackening
Specification IEC 60947-7-1:2002-07
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 6 mm2 / solid / > 80 N
10 mm2 / flexible / > 90 N
35 mm2 / stranded / > 190 N
25 mm2 / flexible / > 135 N
Specification IEC 60947-7-1:2002-07

Note on application The technical data applies when using external part HDFK 25A - 0708276
Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Connection technology
Nominal cross section 25 mm2
Conductor connection exterior
2 conductors with same cross section, solid 2.5 mm2 ... 10 mm2
Torque 4 Nm ... 4.5 Nm
Conductor cross section flexible, with ferrule without plastic sleeve 4 mm2 ... 25 mm2
Internal cylindrical gage B8
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 2.5 mm2 ... 10 mm2
Conductor cross section solid 6 mm2 ... 35 mm2
Stripping length 19 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 2.5 mm2 ... 10 mm2
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 4 mm2 ... 10 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 4 mm2 ... 25 mm2
Conductor cross section flexible 10 mm2 ... 25 mm2
Connection direction of the conductor to plug-in direction 0 °
Conductor connection interior
2 conductors with same cross section, solid 2.5 mm2 ... 10 mm2
Torque 4 Nm ... 4.5 Nm
Conductor cross section flexible, with ferrule without plastic sleeve 4 mm2 ... 25 mm2
Internal cylindrical gage B8
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 2.5 mm2 ... 10 mm2
Conductor cross section solid 6 mm2 ... 35 mm2
Stripping length 19 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 2.5 mm2 ... 10 mm2
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 4 mm2 ... 10 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 4 mm2 ... 25 mm2
Conductor cross section flexible 10 mm2 ... 25 mm2
Connection direction of the conductor to plug-in direction 0 °

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color gray (7042)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Contact material Cu alloy
Surface characteristics tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201

Number of positions 1


Order Key 0708289
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918240585
Weight per Piece (including packing) 26,6 GRM
Weight per Piece (excluding packing) 26,1 GRM
Customs tariff number 85369010
Country of origin GR



CSA

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 100 A 100 A
AWG/kcmil 8-2 8-2
Min. cross section 8 mm² 8 mm²
Max. cross section 2 mm² 2 mm²

UL Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 115 A 115 A
AWG/kcmil 8-2 8-2
Min. cross section 8 mm² 8 mm²
Max. cross section 2 mm² 2 mm²

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use