Operator panel - TPM70XIT-12/3213C3600 S00056 2401327

Maritime-Touch panel with 17.8 cm/7" TFT-display (Resistive industrial touch screen), 800 x 480 pixel(s) (WVGA), 262144 colors, XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Visu+ / AX OPC Server. (bus system: PROFIBUS DP)


Product Details




Interfaces 2x USB host 1.1
Optional interfaces CF slot
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system PROFIBUS DP

Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Typical current consumption 0.7 A
Power supply unit 24 V DC ±20 %

Installation dimensions
Width / Height / Installation depth 157 mm / 195 mm / 49 mm
External dimensions
Width / Height / Depth 203 mm / 165 mm / 5 mm (Dimensions of the front plate)

Shock 15g, according to IEC 60068-2-27
Vibration (operation) 0.7g, according to EN 60068-2-6
Ambient temperature (operation) 0 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Degree of protection IP65 (front), IP20 (back)
Permissible humidity (operation) 20 % ... 85 %
Altitude 3000 m

User software Visu+
AX OPC Server

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Application Maritime
Computer data
Processor XScale® PXA320, 806 MHz
Mass storage NAND-Flash, 1 GB
Extras Maritime with keys
Operating system Windows® CE 6.0
RAM 128 MB SDRAM
1 MB SRAM
Display
Screen resolution 800 x 480 Pixel(s) (WVGA)
Display lighting type LED
Display type 17.8 cm/7" TFT
Color spectrum 262144 colors
Brightness 350 cd/m2, typical (adjustable)
Reading angle bottom 65 °
Reading angle top 65 °
Reading angle left 70 °
Touch technology Resistive industrial touch screen
Reading angle right 70 °
MTBF 40000 h


Order Key 2401327
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626103976
Weight per Piece (including packing) 680,0 GRM
Weight per Piece (excluding packing) 680,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”