Operator panel - TPM121ZTM-12/800330904 S00087 2401409

Maritime-Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 262144 colors, Intel® Atom™ E680T 1.6 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0 and user software: Visu+. (bus system: without)


Product Details




Application Maritime
Computer data
Processor Intel® Atom™ E680T 1.6 GHz
Operating system Windows® CE 6.0
RAM 2 GB DDR2 SDRAM
Mass storage SATA DOM SSD (SLC), 8 GB
Slots 1x SD
Optional keys without
Extras Maritime without keys
Display
Display type 30.7 cm/12.1" TFT
Screen resolution 1280 x 800 Pixel(s) (WXGA)
Touch technology analog resistive (polyester)
Display lighting type LED
Brightness 320 cd/m² typical (adjustable)
MTBF 50000 h
Color spectrum 262144 colors
Reading angle left 88 °
Reading angle right 88 °
Reading angle top 88 °
Reading angle bottom 88 °

User software Visu+

Interfaces 4x USB Host 2.0
Network 2x Ethernet (10/100/1000 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.9 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

Mounting type Front installation

Material front plate Aluminum (black anodized)
Housing material Steel sheet, zinc-plated

Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) 0 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 0.7g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 336 mm / 252 mm / 5 mm (Dimensions of the front plate)
/ / 82 mm (without serial interface)
Installation dimensions
Width / Height / Installation depth 310 mm / 226 mm / 100 mm (Mounting cutout, depth with serial interface)


Order Key 2401409
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626146454
Weight per Piece (including packing) 3 522,0 GRM
Weight per Piece (excluding packing) 2 300,0 GRM



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”