Operator panel - TPG070SGW/200130023 S00071 2401279

Rugged-Touch panel with 17.8 cm/7" TFT-display (Analog resistive (GFG)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: TSvisIT. (bus system: without)


Product Details




Application Rugged
Computer data
Processor Arm® Cortex®-A8, 1000 MHz
Operating system Windows® Embedded Compact 7
RAM 512 MB LPDDR SDRAM
Mass storage NAND-Flash, 256 MB
Slots 1x SD
Display
Display type 17.8 cm/7" TFT
Screen resolution 800 x 480 Pixel(s) (WVGA)
Touch technology Analog resistive (GFG)
Display lighting type LED
Brightness 400 cd/m², typical (adjustable)
MTBF 50000 h
Color spectrum 65536 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 60 °
Reading angle bottom 60 °

User software TSvisIT

Interfaces 2x USB Host 2.0
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.4 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

Mounting type Bolt fixing

Material front plate Aluminum (natural anodized)
Housing material Steel sheet, zinc-plated

Degree of protection IP67 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) -32 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 3000 m
Permissible humidity (operation) 5 % ... 95 % (Front)
20 % ... 85 % (On the rear)
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 234 mm / 174 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 200 mm / 140 mm / 77 mm (Mounting cutout, depth with bus if bus system present in the device)


Order Key 2401279
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626109787
Weight per Piece (including packing) 1 100,0 GRM
Weight per Piece (excluding packing) 1 100,0 GRM
Customs tariff number 84714100
Country of origin DE



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”