Operator panel - TPE070AGW/107D60020 S00043 2401237

Rugged-Touch panel with 17.8 cm/7" TFT-display (Analog resistive (GFG)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 184 MHz, 2x USB host 2.0, RS-485, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Open platform. (bus system: without)


Product Details




Application Rugged
Computer data
Processor Arm9™, 184 MHz
Operating system Windows® CE 6.0
RAM 128 MB SDRAM
512 KB NV
Mass storage NOR-Flash, 64 MB
Display
Display type 17.8 cm/7" TFT
Screen resolution 800 x 480 Pixel(s) (WVGA)
Touch technology Analog resistive (GFG)
Display lighting type LED
Brightness 350 cd/m², typical (adjustable)
MTBF 40000 h
Color spectrum 65536 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 65 °
Reading angle bottom 65 °

User software Open platform

Interfaces 2x USB Host 2.0
RS-485
Optional interfaces none
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.3 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

Mounting type Bolt fixing

Material front plate Aluminum (natural anodized)
Housing material Steel sheet, zinc-plated

Degree of protection IP67 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) -20 °C ... 70 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C
Altitude 4000 m
Permissible humidity (operation) 5 % ... 95 % (Front)
20 % ... 85 % (On the rear)
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 234 mm / 174 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 200 mm / 140 mm / 65 mm (Mounting cutout, depth with bus if bus system present in the device)


Order Key 2401237
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626095769
Weight per Piece (including packing) 1 000,0 GRM
Weight per Piece (excluding packing) 1 000,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”