Operator panel - TPE043SGB/200810021 S00071 2401608

Rugged-Touch panel with 10,92 cm / 4,3"-TFT-display (Analog resistive (GFG)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: TSvisIT. (bus system: DualCAN)


Product Details




Mounting type Bolt fixing

Interfaces 2x USB Host 2.0
Optional interfaces none
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system DualCAN

Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Typical current consumption 0.2 A
Power supply unit 24 V DC ±20 %

Installation dimensions
Width / Height / Installation depth 136 mm / 96 mm / 68 mm (Mounting cutout, depth with bus if bus system present in the device)
External dimensions
Width / Height / Depth 171 mm / 131 mm / 5 mm (Dimensions of the front plate)

Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6
Ambient temperature (operation) -20 °C ... 70 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C
Degree of protection IP67 (front), IP20 (back)
NEMA 4X
Permissible humidity (operation) 20 % ... 85 %

User software TSvisIT

Material front plate Aluminum (natural anodized)
Housing material Steel sheet, zinc-plated

Application Rugged
Computer data
Slots 1x SD
Processor Arm® Cortex®-A8, 1000 MHz
Mass storage NAND-Flash, 1 GB
Operating system Windows® Embedded Compact 7
RAM 1 MB SRAM
512 MB LPDDR SDRAM
Display
Screen resolution 480 x 272 Pixel(s) (WQVGA)
Display lighting type LED
Display type 10,92 cm / 4,3"-TFT
Color spectrum 262144 colors
Brightness 385 cd/m2 typical (adjustable)
Reading angle bottom 75 °
Reading angle top 63 °
Reading angle left 75 °
Touch technology Analog resistive (GFG)
Reading angle right 75 °
MTBF 40000 h


Order Key 2401608
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626284187
Weight per Piece (including packing) 600,0 GRM
Weight per Piece (excluding packing) 600,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”