Operator panel - TP70XIT-10/3101C240 S00052 2401159

Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Open platform. (bus system: without)


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Computer data
Processor XScale® PXA320, 806 MHz
Operating system Windows® CE 6.0
RAM 128 MB SDRAM
1 MB SRAM
Mass storage NAND-Flash, 1 GB
Display
Display type 17.8 cm/7" TFT
Screen resolution 800 x 480 Pixel(s) (WVGA)
Touch technology analog resistive (polyester)
Display lighting type LED
Brightness 350 cd/m², typical (adjustable)
MTBF 40000 h
Color spectrum 262144 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 65 °
Reading angle bottom 65 °

User software Open platform

Interfaces 2x USB host 1.1
Optional interfaces CF slot
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.7 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 203 mm / 147 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 195 mm / 139 mm / 54 mm (Mounting cutout, depth with bus if bus system present in the device)


Order Key 2401159
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626104508
Weight per Piece (including packing) 1 000,0 GRM
Weight per Piece (excluding packing) 1 000,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”