Operator panel - TP65XIT-10/3117C240 S00050 2401146

Touch panel with 16.5 cm/6.5" TFT-display (Resistive industrial touch screen), 640 x 480 pixel(s) (VGA), 262144 colors, XScale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0 and user software: Movicon™. (bus system: MPI)


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Computer data
Processor XScale® PXA320, 806 MHz
Operating system Windows® CE 6.0
RAM 128 MB SDRAM
1 MB SRAM
Mass storage NAND-Flash, 1 GB
Display
Display type 16.5 cm/6.5" TFT
Screen resolution 640 x 480 Pixel(s) (VGA)
Touch technology Resistive industrial touch screen
Display lighting type LED
Brightness 440 cd/m² typical (adjustable)
MTBF 70000 h
Color spectrum 262144 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 60 °
Reading angle bottom 60 °

User software Movicon™

Interfaces 2x USB host 1.1
Optional interfaces CF slot
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system MPI

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.7 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 210 mm / 158 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 102 mm / 150 mm / 60 mm (Mounting cutout, depth with bus if bus system present in the device)


Order Key 2401146
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626104638
Weight per Piece (including packing) 1 300,0 GRM
Weight per Piece (excluding packing) 1 300,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”