Operator panel - TP121BTM/A00390009 S00131 2401645

Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 262144 colors, Intel® Atom E3815 1.46 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Open platform. (bus system: without)


Product Details




Mounting type Front installation

Interfaces 4x USB Host 2.0
Network 2x Ethernet (10/100/1000 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Max. current consumption 0.8 A
Power supply unit 24 V DC ±20 %

Installation dimensions
Width / Height / Installation depth 322 mm / 217 mm / 68 mm (Mounting cutout, depth with bus if bus system present in the device)
External dimensions
Width / Height / Depth 330 mm / 225 mm / 5 mm (Dimensions of the front plate)

Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Permissible humidity (operation) 20 % ... 85 %
Altitude 3000 m

User software Open platform

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Material front plate Aluminum (natural anodized)
Housing material Steel sheet, zinc-plated

Computer data
Slots 1x SD
Processor Intel® Atom E3815 1.46 GHz
Mass storage Flash, 4 GB (integrated)
Extras Integrated acoustic signal (buzzer)
Operating system Windows® Embedded Compact 7
RAM 2 GB DDR3
Display
Screen resolution 1280 x 800 Pixel(s) (WXGA)
Display lighting type LED
Display type 30.7 cm/12.1" TFT
Color spectrum 262144 colors
Brightness 320 cd/m2 typical (adjustable)
Reading angle bottom 88 °
Reading angle top 88 °
Reading angle left 88 °
Touch technology analog resistive (polyester)
Reading angle right 88 °
MTBF 50000 h


Order Key 2401645
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626372013
Weight per Piece (including packing) 2,1 KGM
Weight per Piece (excluding packing) 2,1 KGM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”