Operator panel - TP043STB/100130003 S00108 2401453

Touch panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)


Product Details




Computer data
Processor Arm® Cortex®-A8, 800 MHz
Operating system Windows® Embedded Compact 7
RAM 512 MB LPDDR SDRAM
Mass storage NAND-Flash, 256 MB
Slots 1x SD
Display
Display type 10,92 cm / 4,3"-TFT
Screen resolution 480 x 272 Pixel(s) (WQVGA)
Touch technology analog resistive (polyester)
Display lighting type LED
Brightness 385 cd/m² typical (adjustable)
MTBF 40000 h
Color spectrum 262144 colors
Reading angle left 75 °
Reading angle right 75 °
Reading angle top 63 °
Reading angle bottom 75 °

User software Visu+

Interfaces 2x USB Host 2.0
Network 1 x Ethernet (10/100 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Supply
Power supply unit 24 V DC ±20 %
Real-time clock
Realtime clock Yes

Mounting type Front installation

Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

External dimensions
Width / Height / Depth 140 mm / 100 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 132 mm / 92 mm / 42 mm (Mounting cutout, depth with bus if bus system present in the device)


Order Key 2401453
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626152486
Weight per Piece (including packing) 600,0 GRM
Weight per Piece (excluding packing) 600,0 GRM
Customs tariff number 84714100
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”