Network cable - NBC-M12MRA/0,3-937/M12MRA
1409785

Assembled PROFINET cable, CAT5e, shielded, star quad, 22 AWG stranded (7-wire), black, angled M12 plug to angled M12 plug, line, length: 0.3 m


Product Details




Number of positions 4

Nominal voltage UN 48 V AC
60 V DC

Bus system PROFINET
Signal type/category PROFINET

Cable length 0.3 m
Cable structure
Signal type/category PROFINET
Outer sheath, material PE-X
External sheath, color black RAL 9005

Item number 1409785
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1CJN
GTIN 4046356881661
Weight per Piece (including packing) 57,2 g
Weight per Piece (excluding packing) 57,2 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-11.0 27060307

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”