Network cable, Ethernet CAT5, Ethernet CAT5, 4-position halogen-free, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight M12 SPEEDCON, cable length: 0.18 m, Customer version
Product type | Data cable preassembled |
Number of positions | 4 |
Application | Network |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A - standard |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5 |
Ethernet CAT5 | |
Ethernet CAT5 | |
Ethernet CAT5 |
Status display | No |
Status display present | No |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
Transmission medium | Copper |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Cable gland material | Zinc die-cast, nickel-plated |
Insertion/withdrawal cycles | ≥ 100 |
Header 1 | |
Type | Plug straight M12 SPEEDCON / IP67 |
Number of positions | 8 |
Coding type | D (Data) |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carriers) | |
TPU, hardly inflammable, self-extinguishing (Grip) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Head 2 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 4 |
Cable length | 0.18 m |
Cable weight | 42 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 2-pair [93E] |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.98 mm |
External cable diameter | 6.4 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/orange-orange, white/green-green |
Thickness, outer sheath | 1.2 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | approx. 45 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700 V (50 Hz, 1 min.) |
Current carrying capacity of cable | 2 A (according to DIN VDE 0891-1) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Tensile strength | ≤ 80 N |
Near end crosstalk attenuation (NEXT) | 65.3 dB (with 1 MHz) |
56.3 dB (at 4 МHz) | |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return loss (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Shield attenuation | 3.2 dB (with 1 MHz) |
6 dB (at 4 МHz) | |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.6 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in acc. to UL VW1 | |
Resistance to oil | according to EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Cable structure | |
Signal type/category | Ethernet CAT5 |
Ethernet CAT5 |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C (M12 connector) |
M12 | |
Standards/specifications | IEC 61076-2-101 |
Item number | 1413898 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to Order (non-returnable) |
Product Key | BF1CJI |
GTIN | 4055626010830 |
Weight per Piece (including packing) | 44,1 g |
Weight per Piece (excluding packing) | 44,1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-9.0 | 27060311 |
ECLASS-11.0 | 27060307 |
China RoHS | Environmentally Friendly Use Period = 50 years |
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads” |