Mounting plate - AE MP SH 600X800 0161996

Mounting plate, length: 2 mm, width: 744 mm, height: 544 mm, color: silver


Product Details




Color silver
Material Steel
Coating galvanized, yellow passivated

Width 744 mm
Height 544 mm
Length 2 mm
Drill hole distance, horizontal 530 mm
Drill hole distance, vertical 730 mm
Hole diameter 8.5 mm
Material thickness of mounting plate 2 mm


Order Key 0161996
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BE9
Catalog Page Page 495 (C-5-2015)
GTIN 4055626158426
Weight per Piece (including packing) 10,0 GRM
Weight per Piece (excluding packing) 10,0 GRM
Customs tariff number 94039010
Country of origin DE


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values