Mounting plate - AE MP SH 400X150 0161965

Mounting plate, width: 108 mm, height: 371 mm, color: silver


Product Details




Color silver
Material Steel
Coating galvanized, yellow passivated

Width 108 mm
Height 371 mm
Drill hole distance, horizontal 350 mm
Drill hole distance, vertical 100 mm
Hole diameter 8.5 mm
Material thickness of mounting plate 2 mm


Order Key 0161965
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BE9
Catalog Page Page 487 (C-5-2015)
GTIN 4055626158273
Weight per Piece (including packing) 10,0 GRM
Weight per Piece (excluding packing) 10,0 GRM
Customs tariff number 94039010
Country of origin DE


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values