Mounting material - HC-ALU 6 MOUNT 100 GY
2200911

Mounting foot for panel mounting the HC-ALU panel mounting base


Product Details




Product type Mounting material
Type Panel fastening, including cover caps, for 100 mm profile length
Housing type Profile housing
Ventilation openings present no
Housing series HC-ALU

Length 104.4 mm

Item number 2200911
Packing unit 2 pc
Minimum order quantity 1 pc
Sales Key ACH
Product Key ACFAAZ
Catalog Page Page 768 (C-1-2013)
GTIN 4046356716871
Weight per Piece (including packing) 32,05 g
Weight per Piece (excluding packing) 31,5 g
Customs tariff number 76169990
Country of origin HU


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available