Mounting material - HC-ALU 6 DECO 150 GY
2200915

Decorative strip for HC-ALU panel mounting base


Product Details




Product type Mounting material
Type Decorative strips for 150 mm profile length
Housing type Profile housing
Ventilation openings present no
Housing series HC-ALU

Length 148.4 mm

Item number 2200915
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key ACH
Product Key ACFAAZ
Catalog Page Page 768 (C-1-2013)
GTIN 4046356716840
Weight per Piece (including packing) 5,94 g
Weight per Piece (excluding packing) 5,94 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available