Marker carriers - KLM 1 + ESL 24X4 0809382

Terminal strip markers and insert strips ESL..., for use with end bracket E/MBK or CLIPFIX 35, lettering field of the insert strip: 24 x 4 mm


Product Details




Mounting type plug in

Color transparent
Base element material SAN
Components free from silicone and halogen

Width 4 mm
Length 24 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C


Order Key 0809382
Packing unit 100 pc
Minimum order quantity 1 pc
Sales Key 031
GTIN 4017918201807
Weight per Piece (including packing) 0,6 GRM
Weight per Piece (excluding packing) 0,6 GRM
Customs tariff number 39269097
Country of origin PL