Light - PLD T/1AC/UD/2CON 2403122

LED light, 230 V AC, color temperature 5000 K, length 362 mm, QUICKON connection, Light housing: Plastic, directional light (top/bottom), Suitable for series connection of several lights


Product Details




Type Stand-Alone
Mounting position any
Application Wind turbine generators
Light color Neutral white
Insulation characteristics
Overvoltage category III

Mounting type Screw mounting
Mounting type Wall mounting
Assembly instructions Mounting with mounting holders or mounting brackets, please observe the notes in the package slip.
Mounting position any

Color gray/white

Supply
Connection method QUICKON fast connection
Conductor cross section, rigid 1 mm² ... 2.5 mm²
Conductor cross section, flexible 1 mm² ... 2.5 mm²
Conductor cross section AWG 16 ... 14

Width 91.7 mm
Height 76.2 mm
Length 362 mm
Note on dimensions Specfications with connectors

Light properties
Number of LEDs 6
Source of light type LED
Color temperature 5000 K
Color rendering index 70
Service life, lighting appliance 50,000 h (L70)
Luminous flux 1100 lm (Gross)

Power dissipation > 10 W
Supply: Module electronics
Connection technology QUICKON connection
Connection method QUICKON fast connection
Number of positions 5
Supply voltage 230 V AC
Supply voltage range 100 V AC ... 250 V AC (50/60 Hz)
Current consumption typ. 42 mA (for 230 V AC)
Power consumption approx. 10 W (for 230 V AC)

Protection class II

Ambient conditions
Ambient temperature (operation) -40 °C ... 70 °C
Degree of protection IP67
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 95 %
Permissible humidity (storage/transport) 95 % (non-condensing)


Order Key 2403122
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRG
Catalog Page Page 509 (C-6-2019)
GTIN 4055626258096
Weight per Piece (including packing) 1 131,4 GRM
Weight per Piece (excluding packing) 819,0 GRM
Customs tariff number 94054099
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

Impact strength IK-Code 06
Color temperature 5000 K
IP67 degree of protection
LED technology