Light - PLD T/1AC/AS/1CON 2402991

LED light, 230 V AC, color temperature 5000 K, length 307 mm, QUICKON connection, Light housing: Plastic, Wide distribution optic


Product Details




Ambient conditions
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Degree of protection IP67
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Permissible humidity (storage/transport) 95 % (non-condensing)
Permissible humidity (operation) 95 %

Power dissipation > 10 W
Supply: Module electronics
Supply voltage 230 V AC
Number of positions 3
Power consumption approx. 10 W (for 230 V AC)
Connection technology QUICKON connection
Current consumption typ. 42 mA (for 230 V AC)
Supply voltage range 100 V AC ... 250 V AC (50/60 Hz)
Connection method QUICKON fast connection

Length 307 mm
Note on dimensions Specfications with connectors
Height 76.2 mm
Width 91.7 mm

Light properties
Color rendering index 70
Color temperature 5000 K
Luminous flux 1100 lm (Gross)
Number of LEDs 24
Source of light type LED
Service life, lighting appliance 50,000 h (L70)

Color gray/white

Mounting position any
Assembly instructions Mounting with mounting holders or mounting brackets, please observe the notes in the package slip.
Mounting type Screw mounting
Wall mounting

Supply
Conductor cross section AWG 16 ... 14
Conductor cross section, flexible 1 mm2 ... 2.5 mm2
Connection method QUICKON fast connection
Conductor cross section, rigid 1 mm2 ... 2.5 mm2

Protection class II

Type Stand-Alone
Light color Neutral white
Mounting position any
Application Wind turbine generators
Insulation characteristics
Overvoltage category III


Order Key 2402991
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRG
Catalog Page Page 508 (C-6-2019)
GTIN 4055626244037
Weight per Piece (including packing) 959,0 GRM
Weight per Piece (excluding packing) 687,0 GRM
Customs tariff number 94054099
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

Impact strength IK-Code 06
Color temperature 5000 K
IP67 degree of protection
LED technology