Conductor marking collar - PMH 3:GROSSBUCHSTABEN
0800556

Conductor marking collar, yellow, horizontal: Letters, mounting type: thread on, cable diameter range: 5 ... 9 mm, lettering field size: 4.2 x 2.6 mm


Product Details




Product type Labeled conductor marker
Type Profile
Marking
Printing direction horizontal
Printing Letters

Ambient temperature (operation) -45 °C ... 70 °C
Ambient temperature (assembly) > 10 °C

Mounting type thread on

Color yellow
Material Ethylene-vinyl acetate (EVA)
Flammability rating according to UL 94 V0
Components free from silicone, halogen, and cadmium

Ambient conditions
Ambient temperature (operation) -45 °C ... 70 °C
Ambient temperature (assembly) > 10 °C

Width 4.2 mm
Height 9.5 mm
Length 6.6 mm
External dimensions
Outside diameter 5 mm ... 9 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

General Please specify the required marking with order: Minimum order per imprint: 1 packing unit

Item number 0800556
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key 031
Product Key BG222B
Catalog Page Page 471 (CL-2007)
Weight per Piece (including packing) 0,58 MGM
Weight per Piece (excluding packing) 0,58 MGM
Customs tariff number 49119900
Country of origin CZ


ECLASS

ECLASS-9.0 27400401
ECLASS-10.0.1 27400401
ECLASS-11.0 27281102

ETIM

ETIM 8.0 EC001530

UNSPSC

UNSPSC 21.0