Labeled conductor marker - PMH 1:ZAHLEN 0800462

Conductor marking collar, yellow, horizontal: Numbers, mounting type: thread on, cable diameter range: 1.9 ... 3.8 mm, lettering field size: 3.2 x 2.6 mm


Product Details




Type Profile
Marking
Printing direction horizontal
Printing Numbers

Ambient temperature (operation) -45 °C ... 70 °C
Ambient temperature (assembly) > 10 °C

Mounting type thread on

Color yellow
Material Ethylene-vinyl acetate (EVA)
Flammability rating according to UL 94 V0
Components free from silicone, halogen, and cadmium

Ambient conditions
Ambient temperature (operation) -45 °C ... 70 °C
Ambient temperature (assembly) > 10 °C

Width 3.2 mm
Length 4.5 mm
External dimensions
External diameter 1.9 mm ... 3.8 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

General Please specify the required marking with order: Minimum order per imprint: 1 packing unit


Order Key 0800462
Packing unit 100 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 470 (CL-2007)
Weight per Piece (including packing) 0,1 GRM
Weight per Piece (excluding packing) 0,1 GRM
Customs tariff number 49119900
Country of origin CZ