I/O component - IB ST 24 DI16/4-WT 2752453

Digital input module, IP20 protection, consisting of terminal part with screw connection and module electronics


Product Details




Length 116 mm
Height 117 mm
Width 118 mm

Mounting type DIN rail

ST local bus
Transmission speed 500 kbps

Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Degree of protection IP20

Stripping length 8 mm
Connection method Screw connection

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Type modular


Order Key 2752453
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNI
GTIN 4017918272425
Weight per Piece (including packing) 740,0 GRM
Weight per Piece (excluding packing) 735,4 GRM
Customs tariff number 85389091
Country of origin DE