Passive module - FLKMS-D25 SUB/S/REG/S100
2287601

VARIOFACE interface module, for Siemens SIMATIC® S5-100U, control module 6ES5 262-8MA12 (to adapt a 25-position D-SUB pin strip to screw terminal blocks)


Product Details




Product type Interface module
Insulation characteristics
Overvoltage category II
Pollution degree 2

Nominal voltage UN 60 V DC
Max. current carrying capacity per branch 1 A

Field level
Connection in acc. with standard IEC / EN 
Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Controller level
Connection method D-SUB pin strip

Status display No
Status display present No

Width 56.5 mm
Height 90 mm
Depth 81 mm

Housing insulation material Polyamide 6.6 green

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C

Standards/regulations IEC 60664
IEC 60664A
DIN VDE 0110
DIN VDE 0160 (in parts)

Mounting position any

Item number 2287601
Packing unit 5 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CK2187
Catalog Page Page 164 (IF-2002)
GTIN 4017918056469
Weight per Piece (including packing) 168,2 g
Weight per Piece (excluding packing) 168,2 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152