Interface module - FLKM-D15 SUB/S/ZFKDS
2302997

Standard 1:1 D-SUB module, with spring-cage connection and D-SUB pin strip, no. of positions 15


Product Details




Product type Interface module
Number of positions 15
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Nominal voltage UN 25 V AC
60 V DC
Max. current carrying capacity per branch 2.5 A
1.5 A (with even load on all branches)
Rated insulation voltage 125 V
Rated surge voltage 1.2 kV

Field level
Connection method Spring-cage connection
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Controller level
Connection method D-SUB pin strip
Number of positions 15

Status display present No

Width 45 mm
Height 77 mm
Depth 51.5 mm

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

UKCA
Certificate UKCA-compliant

Standards/regulations IEC 60664
DIN EN 50178

Mounting type DIN rail mounting
Mounting position any

Item number 2302997
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 080
Product Key CK2222
Catalog Page Page 308 (IF-2011)
GTIN 4017918943967
Weight per Piece (including packing) 98 g
Weight per Piece (excluding packing) 66,27 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152

ETIM

ETIM 8.0 EC002780

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2.5 A

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2.5 A

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

9-pos. ... 50-pos.
Spring-cage connection technology
According to IEC 60807-2
1:1 connection