Interface module - FLKM 64/ZFKDS
2302971

Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 64


Product Details




Product type Interface module
Number of positions 64

Nominal voltage UN < 50 V AC
60 V DC
Max. current carrying capacity per branch 1 A

Field level
Connection method Spring-cage connection
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Controller level
Connection method IDC/FLK pin strip
Number of connections 1
Number of positions 64
Pitch 2.54 mm

Status display present No

Width 169 mm
Height 77 mm
Depth 51 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations IEC 60664
DIN EN 50178

Mounting type DIN rail mounting
Mounting position any

Item number 2302971
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 080
Product Key CK2212
Catalog Page Page 302 (IF-2011)
GTIN 4017918941482
Weight per Piece (including packing) 220,67 g
Weight per Piece (excluding packing) 220,67 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152